How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AE2: | 0.57 |
| L1: | 10.01 in | I: | 5.02 in |
| AA: | 12.06 | AK: | 8.5 |
| T: | 1.188 | AF: | 0.25 |
| L: | 6.76 in | AB: | 5.57 |
| BE1: | 0.5 in | P: | 3.51 in |
| BF: | 0.53 | H: | 0.53 in |
| AJ: | 7.25 | U: | 0.875 in |
| LL: | 2.95 in | G: | 2.87 |
| D: | 4.19 | AG: | 6.31 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 7.84 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

