How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | L: | 6.76 in |
| AG: | 6.31 | D: | 4.19 |
| BD: | 9 | AA: | 12.06 |
| U: | 0.875 in | P: | 3.51 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AF: | 0.25 | H: | 0.53 in |
| LL: | 2.95 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AE2: | 0.57 | T: | 1.188 |
| AJ: | 7.25 | G: | 2.87 |
| L1: | 10.01 in | BF: | 0.53 |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 210TC | Assembly: | YFC-1 |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.03 | Input RPM: | 1,750 |
| Model Code: | 32YFC | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

