How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| BD: | 5.88 | P: | 3.51 in |
| BE: | 0.38 in | H: | 0.53 in |
| G: | 2.87 | AG: | 6.31 |
| LL: | 2.95 in | AJ: | 5.88 |
| T: | 1.188 | LM: | 9.01 |
| AB: | 5.57 | U: | 0.875 in |
| I: | 5.02 in | AK: | 4.5 |
| AF: | 0.25 | BF: | 0.41 |
| AE2: | 0.57 | V: | 2.51 in |
| D: | 4.19 | L: | 6.76 in |
Technical Specifications
| Model Code: | 32YFC | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-1 |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 7.03 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

