How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | I: | 5.02 in |
| AG: | 6.31 | AJ: | 5.88 |
| AF: | 0.25 | AK: | 4.5 |
| BE: | 0.38 in | BD: | 5.88 |
| H: | 0.53 in | U: | 0.875 in |
| V: | 2.51 in | D: | 4.19 |
| LL: | 2.95 in | P: | 3.51 in |
| AB: | 5.57 | BF: | 0.41 |
| L: | 6.76 in | G: | 2.87 |
| T: | 1.188 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | LM: | 9.01 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.691 |
| Assembly: | YFC-1 | Ratio Range: | 100:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Bore Code: | 19 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Model Code: | 32YFC | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

