How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | G: | 2.87 |
| AB: | 5.57 | AF: | 0.25 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in | V: | 2.51 in |
| BE: | 0.38 in | AA: | 12.06 |
| LM: | 9.01 | D: | 4.19 |
| AE2: | 0.57 | AK: | 4.5 |
| H: | 0.53 in | BD: | 5.88 |
| AJ: | 5.88 | T: | 1.188 |
| U: | 0.875 in | AG: | 6.31 |
| P: | 3.51 in | BF: | 0.41 |
Technical Specifications
| Ratio Range: | 100:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Model Code: | 32YFC |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 0.691 |
| Series Code: | OE | Bore Code: | 19 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

