How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AJ: | 5.88 |
| AF: | 0.25 | G: | 2.87 |
| T: | 1.188 | V: | 2.51 in |
| BD: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | L: | 6.76 in |
| AA: | 12.06 | LM: | 9.01 |
| I: | 5.02 in | AG: | 6.31 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | AK: | 4.5 |
| D: | 4.19 | AB: | 5.57 |
| BF: | 0.41 | LL: | 2.95 in |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Model Code: | 32YFC | Output RPM: | 117 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 5.28 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 56C | Bore Code: | 19 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 15:1 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

