How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AK: | 4.5 |
| AE2: | 0.57 | G: | 2.87 |
| I: | 5.02 in | LM: | 9.01 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | BE: | 0.38 in |
| BF: | 0.41 | U: | 0.875 in |
| V: | 2.51 in | AJ: | 5.88 |
| L: | 6.76 in | AF: | 0.25 |
| LL: | 2.95 in | P: | 3.51 in |
| AA: | 12.06 | BD: | 5.88 |
| H: | 0.53 in | AB: | 5.57 |
Technical Specifications
| Model Code: | 32YFC | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Bore Code: | 19 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.19 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

