How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | T: | 1.188 |
| AJ: | 5.88 | AB: | 5.57 |
| AK: | 4.5 | G: | 2.87 |
| AE2: | 0.57 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| P: | 3.51 in | BD: | 5.88 |
| V: | 2.51 in | BE: | 0.38 in |
| AF: | 0.25 | BF: | 0.41 |
| L: | 6.76 in | LM: | 9.01 |
| U: | 0.875 in | AA: | 12.06 |
| AG: | 6.31 | D: | 4.19 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Bore Code: | 19 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Model Code: | 32YFC | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Ratio Range: | 25:1 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.47 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

