How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | BD: | 5.88 |
| AG: | 6.31 | BF: | 0.41 |
| P: | 3.51 in | BE: | 0.38 in |
| D: | 4.19 | AF: | 0.25 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| AK: | 4.5 | L: | 6.76 in |
| AA: | 12.06 | LM: | 9.01 |
| G: | 2.87 | V: | 2.51 in |
| H: | 0.53 in | I: | 5.02 in |
| AJ: | 5.88 | AB: | 5.57 |
| U: | 0.875 in | LL: | 2.95 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 1 | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Bore Code: | 19 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.47 |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.50 |
| Ratio: | 25:1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

