How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | U: | 0.875 in |
| LL: | 2.95 in | H: | 0.53 in |
| AE2: | 0.57 | I: | 5.02 in |
| AK: | 4.5 | AB: | 5.57 |
| G: | 2.87 | BE: | 0.38 in |
| BF: | 0.41 | L: | 6.76 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| BD: | 5.88 | AF: | 0.25 |
| P: | 3.51 in | AA: | 12.06 |
| T: | 1.188 | D: | 4.19 |
| AG: | 6.31 | AJ: | 5.88 |
Technical Specifications
| Ratio Range: | 25:1 | Series Code: | OE |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Model Code: | 32YFC | Bore Code: | 19 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Assembly: | YFC-1 | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

