How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | BE: | 0.38 in |
| H: | 0.53 in | BD: | 5.88 |
| LL: | 2.95 in | LM: | 9.01 |
| AB: | 5.57 | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
| T: | 1.188 | AA: | 12.06 |
| AF: | 0.25 | P: | 3.51 in |
| AE2: | 0.57 | L: | 6.76 in |
| U: | 0.875 in | V: | 2.51 in |
| AG: | 6.31 | D: | 4.19 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
Technical Specifications
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 30:1 |
| Bore Code: | 19 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Model Code: | 32YFC | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

