How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | LM: | 9.01 |
| D: | 4.19 | AB: | 5.57 |
| AE2: | 0.57 | BE: | 0.38 in |
| V: | 2.51 in | U: | 0.875 in |
| BF: | 0.41 | G: | 2.87 |
| AF: | 0.25 | P: | 3.51 in |
| T: | 1.188 | I: | 5.02 in |
| H: | 0.53 in | AG: | 6.31 |
| AK: | 4.5 | AA: | 12.06 |
| LL: | 2.95 in | L: | 6.76 in |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Bore Code: | 19 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Assembly: | YFC-1 | Series Code: | OE |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.188 in |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Model Code: | 32YFC |
| Input HP @ 1750 RPM: | 3 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

