How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | V: | 2.51 in |
| AJ: | 5.88 | AK: | 4.5 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | AG: | 6.31 |
| D: | 4.19 | AB: | 5.57 |
| I: | 5.02 in | AF: | 0.25 |
| BF: | 0.41 | LM: | 9.01 |
| BD: | 5.88 | AA: | 12.06 |
| AE2: | 0.57 | LL: | 2.95 in |
| BE: | 0.38 in | U: | 0.875 in |
| T: | 1.188 | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Model Code: | 32YFC | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 3 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Bore Code: | 19 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

