How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| D: | 4.19 | T: | 1.188 |
| AG: | 6.31 | H: | 0.53 in |
| AE2: | 0.57 | BF: | 0.41 |
| U: | 0.875 in | BD: | 5.88 |
| L: | 6.76 in | V: | 2.51 in |
| G: | 2.87 | AA: | 12.06 |
| LL: | 2.95 in | BE: | 0.38 in |
| AB: | 5.57 | AF: | 0.25 |
| AJ: | 5.88 | I: | 5.02 in |
| AK: | 4.5 | LM: | 9.01 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.35 | Ratio: | 40:1 |
| Bore Code: | 19 | Center Distance (in): | 3.25 |
| Ratio Range: | 40:1 | Motor Frame Size: | 56C |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

