How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | P: | 3.51 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| T: | 1.188 | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
| L: | 6.76 in | LL: | 2.95 in |
| AG: | 6.31 | D: | 4.19 |
| AF: | 0.25 | I: | 5.02 in |
| H: | 0.53 in | V: | 2.51 in |
| AA: | 12.06 | U: | 0.875 in |
| AB: | 5.57 | BD: | 5.88 |
| BE: | 0.38 in | G: | 2.87 |
Technical Specifications
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.14 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output RPM: | 339 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

