How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| AJ: | 5.88 | LL: | 2.95 in |
| AF: | 0.25 | G: | 2.87 |
| T: | 1.188 | BE: | 0.38 in |
| D: | 4.19 | AA: | 12.06 |
| BD: | 5.88 | AK: | 4.5 |
| AE2: | 0.57 | BF: | 0.41 |
| LM: | 9.01 | U: | 0.875 in |
| I: | 5.02 in | AB: | 5.57 |
| P: | 3.51 in | L: | 6.76 in |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.91 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Output RPM: | 35 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Assembly: | YFC-1 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

