How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.57 |
| AK: | 4.5 | BF: | 0.41 |
| L: | 6.76 in | LM: | 9.01 |
| U: | 0.875 in | AF: | 0.25 |
| V: | 2.51 in | I: | 5.02 in |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| D: | 4.19 | G: | 2.87 |
| BD: | 5.88 | AA: | 12.06 |
| BE: | 0.38 in | AG: | 6.31 |
| H: | 0.53 in | AB: | 5.57 |
| T: | 1.188 | P: | 3.51 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.91 | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Bore Code: | 19 | Service Factor: | 1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

