How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | LL: | 2.95 in |
| AJ: | 5.88 | AB: | 5.57 |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | V: | 2.51 in |
| L: | 6.76 in | BD: | 5.88 |
| P: | 3.51 in | LM: | 9.01 |
| G: | 2.87 | H: | 0.53 in |
| AF: | 0.25 | BF: | 0.41 |
| AA: | 12.06 | AE2: | 0.57 |
| U: | 0.875 in | BE: | 0.38 in |
| T: | 1.188 | D: | 4.19 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.57 | Service Factor: | 1 |
| Model Code: | 32YFC | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Bore Code: | 19 |
| Ratio: | 60:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Output RPM: | 29.2 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

