How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AF: | 0.25 |
| AJ: | 5.88 | T: | 1.188 |
| BE: | 0.38 in | L: | 6.76 in |
| AK: | 4.5 | LM: | 9.01 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AA: | 12.06 | I: | 5.02 in |
| D: | 4.19 | H: | 0.53 in |
| LL: | 2.95 in | BD: | 5.88 |
| G: | 2.87 | AB: | 5.57 |
| BF: | 0.41 | U: | 0.875 in |
| AG: | 6.31 | AE2: | 0.57 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.57 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Model Code: | 32YFC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.188 in | Ratio: | 60:1 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

