How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | H: | 0.53 in |
| AF: | 0.25 | BF: | 0.41 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| LM: | 9.01 | AB: | 5.57 |
| AG: | 6.31 | I: | 5.02 in |
| AJ: | 5.88 | U: | 0.875 in |
| T: | 1.188 | G: | 2.87 |
| BD: | 5.88 | L: | 6.76 in |
| AK: | 4.5 | V: | 2.51 in |
| AE2: | 0.57 | D: | 4.19 |
| LL: | 2.95 in | BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 7.84 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Center Distance (in): | 3.25 | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

