How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | V: | 2.51 in |
| BD: | 5.88 | H: | 0.53 in |
| AK: | 4.5 | U: | 0.875 in |
| D: | 4.19 | G: | 2.87 |
| T: | 1.188 | AG: | 6.31 |
| AE2: | 0.57 | AJ: | 5.88 |
| AB: | 5.57 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| I: | 5.02 in | BF: | 0.41 |
| P: | 3.51 in | LM: | 9.01 |
| L: | 6.76 in | BE: | 0.38 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Bore Code: | 19 |
| Assembly: | YFC-1 | Model Code: | 32YFC |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 7.84 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

