How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AG: | 6.31 |
| H: | 0.53 in | D: | 4.19 |
| LL: | 2.95 in | AB: | 5.57 |
| BE: | 0.38 in | BD: | 5.88 |
| BF: | 0.41 | V: | 2.51 in |
| P: | 3.51 in | G: | 2.87 |
| AF: | 0.25 | AE2: | 0.57 |
| I: | 5.02 in | L: | 6.76 in |
| AJ: | 5.88 | T: | 1.188 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| LM: | 9.01 | AK: | 4.5 |
Technical Specifications
| Center Distance (in): | 3.25 | Ratio: | 7.5:1 |
| Model Code: | 32YFC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Bore Code: | 19 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 7.84 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

