How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | LL: | 2.95 in |
| V: | 2.51 in | D: | 4.19 |
| AF: | 0.25 | AE2: | 0.57 |
| G: | 2.87 | AA: | 12.06 |
| AB: | 5.57 | H: | 0.53 in |
| U: | 0.875 in | BD: | 5.88 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| BE: | 0.38 in | AK: | 4.5 |
| L: | 6.76 in | AG: | 6.31 |
| AJ: | 5.88 | BF: | 0.41 |
| LM: | 9.01 | T: | 1.188 |
Technical Specifications
| Motor Frame Size: | 56C | Model Code: | 32YFC |
| Output RPM: | 21.9 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.03 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

