How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 6.31 |
| V: | 2.51 in | D: | 4.19 |
| L: | 6.76 in | AJ: | 5.88 |
| LM: | 9.01 | I: | 5.02 in |
| U: | 0.875 in | LL: | 2.95 in |
| AK: | 4.5 | AE2: | 0.57 |
| AF: | 0.25 | AB: | 5.57 |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | BE: | 0.38 in |
| P: | 3.51 in | G: | 2.87 |
| BD: | 5.88 | T: | 1.188 |
Technical Specifications
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Series Code: | OE | Bore Code: | 19 |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | 32YFC | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.03 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

