How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AA: | 12.06 |
| AF: | 0.25 | LM: | 9.01 |
| BD: | 5.88 | AE2: | 0.57 |
| H: | 0.53 in | BE: | 0.38 in |
| U: | 0.875 in | AJ: | 5.88 |
| I: | 5.02 in | AK: | 4.5 |
| AB: | 5.57 | V: | 2.51 in |
| D: | 4.19 | BF: | 0.41 |
| L: | 6.76 in | T: | 1.188 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| AG: | 6.31 | LL: | 2.95 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 1 | Model Code: | 32YFC |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Bore Code: | 19 | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 1.03 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

