How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AE2: | 0.57 |
| T: | 1.25 | LL: | 2.95 in |
| AK: | 4.5 | G: | 2.87 |
| LM: | 9.01 | H: | 0.53 in |
| I: | 5.02 in | L: | 6.76 in |
| D: | 4.19 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| AA: | 12.06 | AJ: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| U: | 0.875 in | BD: | 5.88 |
| V: | 2.51 in | AB: | 5.57 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.03 |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output RPM: | 175 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Model Code: | 32YFC |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

