How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| AE2: | 0.57 | AG: | 6.31 |
| AJ: | 5.88 | I: | 5.02 in |
| G: | 2.87 | D: | 4.19 |
| BF: | 0.41 | AA: | 12.06 |
| LM: | 9.01 | BE: | 0.38 in |
| P: | 3.51 in | AK: | 4.5 |
| LL: | 2.95 in | AF: | 0.25 |
| T: | 1.25 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| L: | 6.76 in | V: | 2.51 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 7.03 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 32YFC | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

