How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | D: | 4.19 |
| H: | 0.53 in | BD: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | P: | 3.51 in |
| LL: | 2.95 in | T: | 1.25 |
| AJ: | 5.88 | LM: | 9.01 |
| AE2: | 0.57 | BE: | 0.38 in |
| I: | 5.02 in | G: | 2.87 |
| U: | 0.875 in | AF: | 0.25 |
| AG: | 6.31 | L: | 6.76 in |
Technical Specifications
| Bore Code: | 20 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Model Code: | 32YFC | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.691 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Ratio Range: | 100:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

