How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| L: | 6.76 in | BE: | 0.38 in |
| T: | 1.25 | I: | 5.02 in |
| D: | 4.19 | LM: | 9.01 |
| BD: | 5.88 | U: | 0.875 in |
| H: | 0.53 in | LL: | 2.95 in |
| AA: | 12.06 | V: | 2.51 in |
| AG: | 6.31 | AF: | 0.25 |
| AJ: | 5.88 | BF: | 0.41 |
| G: | 2.87 | P: | 3.51 in |
| AK: | 4.5 | AE2: | 0.57 |
Technical Specifications
| Output RPM: | 17.5 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 0.691 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Model Code: | 32YFC |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

