How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AF: | 0.25 |
| AK: | 4.5 | AA: | 12.06 |
| V: | 2.51 in | G: | 2.87 |
| BE: | 0.38 in | L: | 6.76 in |
| H: | 0.53 in | LM: | 9.01 |
| AJ: | 5.88 | LL: | 2.95 in |
| AG: | 6.31 | BF: | 0.41 |
| P: | 3.51 in | U: | 0.875 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| D: | 4.19 | AE2: | 0.57 |
| I: | 5.02 in | BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output RPM: | 117 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 5.28 | Service Factor: | 1 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Model Code: | 32YFC |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Center Distance (in): | 3.25 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

