How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | H: | 0.53 in |
| LL: | 2.95 in | LM: | 9.01 |
| AG: | 6.31 | AA: | 12.06 |
| BF: | 0.41 | AJ: | 5.88 |
| BE: | 0.38 in | V: | 2.51 in |
| G: | 2.87 | AF: | 0.25 |
| AE2: | 0.57 | T: | 1.25 |
| L: | 6.76 in | BD: | 5.88 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| P: | 3.51 in | D: | 4.19 |
| AB: | 5.57 | AK: | 4.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | 32YFC |
| Ratio: | 20:1 | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 2.50 |
| Output RPM: | 87.5 | Center Distance (in): | 3.25 |
| Bore Code: | 20 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.19 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

