How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AJ: | 5.88 |
| BF: | 0.41 | G: | 2.87 |
| V: | 2.51 in | AF: | 0.25 |
| AB: | 5.57 | AK: | 4.5 |
| BE: | 0.38 in | U: | 0.875 in |
| D: | 4.19 | T: | 1.25 |
| AE2: | 0.57 | AG: | 6.31 |
| I: | 5.02 in | P: | 3.51 in |
| L: | 6.76 in | LL: | 2.95 in |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | H: | 0.53 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 3.47 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series Code: | OE | Ratio Range: | 25:1 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Model Code: | 32YFC | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

