How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| LM: | 9.01 | L: | 6.76 in |
| AG: | 6.31 | H: | 0.53 in |
| P: | 3.51 in | LL: | 2.95 in |
| BE: | 0.38 in | D: | 4.19 |
| U: | 0.875 in | V: | 2.51 in |
| I: | 5.02 in | AA: | 12.06 |
| AE2: | 0.57 | BF: | 0.41 |
| T: | 1.25 | AB: | 5.57 |
| AF: | 0.25 | AK: | 4.5 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
Technical Specifications
| Model Code: | 32YFC | Series Code: | OE |
| Bore Code: | 20 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Assembly: | YFC-1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.25 in |
| Output RPM: | 58.3 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 3 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

