How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AF: | 0.25 |
| U: | 0.875 in | BE: | 0.38 in |
| D: | 4.19 | L: | 6.76 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | P: | 3.51 in |
| AG: | 6.31 | G: | 2.87 |
| AK: | 4.5 | LL: | 2.95 in |
| LM: | 9.01 | T: | 1.25 |
| AE2: | 0.57 | BF: | 0.41 |
| BD: | 5.88 | H: | 0.53 in |
| I: | 5.02 in | AB: | 5.57 |
Technical Specifications
| Model Code: | 32YFC | Output RPM: | 58.3 |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 3 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 30:1 | Bore Code: | 20 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

