How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AK: | 4.5 |
| T: | 1.25 | LL: | 2.95 in |
| AJ: | 5.88 | V: | 2.51 in |
| D: | 4.19 | I: | 5.02 in |
| BF: | 0.41 | AE2: | 0.57 |
| AG: | 6.31 | AF: | 0.25 |
| LM: | 9.01 | Center Distance (in): | 3.25 in |
| BD: | 5.88 | BE: | 0.38 in |
| U: | 0.875 in | AA: | 12.06 |
| AB: | 5.57 | H: | 0.53 in |
| L: | 6.76 in | G: | 2.87 |
Technical Specifications
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Output RPM: | 58.3 | Model Code: | 32YFC |
| Input HP @ 1750 RPM: | 3 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Bore Code: | 20 | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.25 in | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

