How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | V: | 2.51 in |
| I: | 5.02 in | L: | 6.76 in |
| LL: | 2.95 in | D: | 4.19 |
| AJ: | 5.88 | P: | 3.51 in |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | AG: | 6.31 |
| BF: | 0.41 | LM: | 9.01 |
| AA: | 12.06 | T: | 1.25 |
| AK: | 4.5 | AE2: | 0.57 |
| G: | 2.87 | U: | 0.875 in |
| AB: | 5.57 | H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Output RPM: | 58.3 | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3 | Assembly: | YFC-1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

