How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BF: | 0.41 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | P: | 3.51 in |
| LM: | 9.01 | H: | 0.53 in |
| BD: | 5.88 | AA: | 12.06 |
| L: | 6.76 in | I: | 5.02 in |
| BE: | 0.38 in | U: | 0.875 in |
| V: | 2.51 in | D: | 4.19 |
| AK: | 4.5 | AE2: | 0.57 |
| AJ: | 5.88 | T: | 1.25 |
| AG: | 6.31 | G: | 2.87 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 40:1 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Bore Code: | 20 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.35 |
| Assembly: | YFC-1 | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

