How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | T: | 1.25 |
| AB: | 5.57 | AF: | 0.25 |
| D: | 4.19 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| P: | 3.51 in | G: | 2.87 |
| BE: | 0.38 in | LM: | 9.01 |
| AA: | 12.06 | AG: | 6.31 |
| U: | 0.875 in | L: | 6.76 in |
| LL: | 2.95 in | BD: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| I: | 5.02 in | H: | 0.53 in |
Technical Specifications
| Output RPM: | 339 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Model Code: | 32YFC |
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 9.14 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

