How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | BD: | 5.88 |
| BF: | 0.41 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| D: | 4.19 | V: | 2.51 in |
| AF: | 0.25 | P: | 3.51 in |
| G: | 2.87 | L: | 6.76 in |
| T: | 1.25 | AA: | 12.06 |
| AE2: | 0.57 | BE: | 0.38 in |
| LL: | 2.95 in | AK: | 4.5 |
| AJ: | 5.88 | U: | 0.875 in |
| AB: | 5.57 | LM: | 9.01 |
Technical Specifications
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 339 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Model Code: | 32YFC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 9.14 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

