How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | H: | 0.53 in |
| T: | 1.25 | U: | 0.875 in |
| AG: | 6.31 | G: | 2.87 |
| LL: | 2.95 in | LM: | 9.01 |
| AJ: | 5.88 | D: | 4.19 |
| AB: | 5.57 | AF: | 0.25 |
| AE2: | 0.57 | P: | 3.51 in |
| AA: | 12.06 | BF: | 0.41 |
| I: | 5.02 in | BD: | 5.88 |
| L: | 6.76 in | AK: | 4.5 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output RPM: | 35 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.91 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Bore Code: | 20 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

