How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 12.06 |
| AG: | 6.31 | LL: | 2.95 in |
| P: | 3.51 in | T: | 1.25 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| LM: | 9.01 | AJ: | 5.88 |
| H: | 0.53 in | AK: | 4.5 |
| BF: | 0.41 | AB: | 5.57 |
| D: | 4.19 | AF: | 0.25 |
| BE: | 0.38 in | AE2: | 0.57 |
| U: | 0.875 in | L: | 6.76 in |
| I: | 5.02 in | V: | 2.51 in |
Technical Specifications
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 1.91 |
| Input Diameter (in): | 0.875 in | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

