How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | H: | 0.53 in |
| BE: | 0.38 in | G: | 2.87 |
| AJ: | 5.88 | T: | 1.25 |
| AE2: | 0.57 | BD: | 5.88 |
| AA: | 12.06 | AK: | 4.5 |
| AF: | 0.25 | AB: | 5.57 |
| AG: | 6.31 | U: | 0.875 in |
| P: | 3.51 in | BF: | 0.41 |
| L: | 6.76 in | I: | 5.02 in |
| LM: | 9.01 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | D: | 4.19 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Bore Code: | 20 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.91 |
| Model Code: | 32YFC | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Output RPM: | 35 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

