How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | L: | 6.76 in |
| AJ: | 5.88 | I: | 5.02 in |
| AK: | 4.5 | P: | 3.51 in |
| U: | 0.875 in | BE: | 0.38 in |
| LL: | 2.95 in | AG: | 6.31 |
| BD: | 5.88 | AB: | 5.57 |
| V: | 2.51 in | T: | 1.25 |
| AE2: | 0.57 | LM: | 9.01 |
| BF: | 0.41 | AF: | 0.25 |
| G: | 2.87 | D: | 4.19 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.57 |
| Ratio: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 20 | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

