How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | U: | 0.875 in |
| BD: | 5.88 | G: | 2.87 |
| BF: | 0.41 | AF: | 0.25 |
| V: | 2.51 in | AE2: | 0.57 |
| T: | 1.25 | LL: | 2.95 in |
| H: | 0.53 in | AB: | 5.57 |
| LM: | 9.01 | AJ: | 5.88 |
| AA: | 12.06 | L: | 6.76 in |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| P: | 3.51 in | AG: | 6.31 |
| I: | 5.02 in | AK: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.57 |
| Model Code: | 32YFC | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.25 in | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

