How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AA: | 12.06 |
| AJ: | 5.88 | BF: | 0.41 |
| U: | 0.875 in | P: | 3.51 in |
| I: | 5.02 in | L: | 6.76 in |
| AB: | 5.57 | AG: | 6.31 |
| BE: | 0.38 in | D: | 4.19 |
| AK: | 4.5 | BD: | 5.88 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AF: | 0.25 | LL: | 2.95 in |
| AE2: | 0.57 | H: | 0.53 in |
| G: | 2.87 | T: | 1.25 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 60:1 | Assembly: | YFC-1 |
| Ratio: | 60:1 | Model Code: | 32YFC |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Bore Code: | 20 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 1.57 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series Code: | OE | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

