How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| AJ: | 5.88 | V: | 2.51 in |
| G: | 2.87 | I: | 5.02 in |
| LL: | 2.95 in | T: | 1.25 |
| D: | 4.19 | LM: | 9.01 |
| P: | 3.51 in | AA: | 12.06 |
| AB: | 5.57 | AF: | 0.25 |
| AK: | 4.5 | BF: | 0.41 |
| L: | 6.76 in | BE: | 0.38 in |
| U: | 0.875 in | BD: | 5.88 |
Technical Specifications
| Model Code: | 32YFC | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 7.84 | Ratio Range: | 7.5:1 |
| Bore Code: | 20 | Output RPM: | 233 |
| Output Key: | 1/4 X 2.50 | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

