How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AE2: | 0.57 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | G: | 2.87 |
| P: | 3.51 in | H: | 0.53 in |
| AG: | 6.31 | LM: | 9.01 |
| I: | 5.02 in | AF: | 0.25 |
| AJ: | 5.88 | U: | 0.875 in |
| BE: | 0.38 in | T: | 1.25 |
| AB: | 5.57 | AA: | 12.06 |
| V: | 2.51 in | L: | 6.76 in |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 7.84 | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Assembly: | YFC-1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

