How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 2.87 |
| BF: | 0.41 | AB: | 5.57 |
| AJ: | 5.88 | AE2: | 0.57 |
| I: | 5.02 in | T: | 1.25 |
| LM: | 9.01 | D: | 4.19 |
| AF: | 0.25 | U: | 0.875 in |
| AG: | 6.31 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| H: | 0.53 in | V: | 2.51 in |
| L: | 6.76 in | AA: | 12.06 |
| P: | 3.51 in | AK: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Model Code: | 32YFC | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.03 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

