How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 5.88 |
| AK: | 4.5 | BD: | 5.88 |
| AA: | 12.06 | I: | 5.02 in |
| P: | 3.51 in | L: | 6.76 in |
| BF: | 0.41 | AE2: | 0.57 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | AG: | 6.31 |
| LL: | 2.95 in | AF: | 0.25 |
| AB: | 5.57 | LM: | 9.01 |
| V: | 2.51 in | U: | 0.875 in |
| T: | 1.25 | D: | 4.19 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Model Code: | 32YFC |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Output RPM: | 21.9 |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 1.03 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

