How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 12.06 |
| L: | 6.76 in | BE: | 0.38 in |
| AK: | 4.5 | H: | 0.53 in |
| AE2: | 0.57 | D: | 4.19 |
| G: | 2.87 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| AJ: | 5.88 | U: | 0.875 in |
| LM: | 9.01 | LL: | 2.95 in |
| AG: | 6.31 | AF: | 0.25 |
| V: | 2.51 in | T: | 1.25 |
| P: | 3.51 in | I: | 5.02 in |
Technical Specifications
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.03 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

